Product Hierarchy
Product Hierarchy

8918 - Lead Wire, #18 Str TC, PVC Ins, AWM 1015 AWM 1230




Low Temp Plastic Lead Wire, 18AWG (16x30) Tinned Copper, PVC Insulation, AWM 1015 AWM 1230 CSA TYPE TEW JQA-F 600V 105C

Product Overview

Suitable Applications: inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances, machine tool wire

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)118 AWG16x30TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation Diameter
PVC - Polyvinyl Chloride0.033 in (0.84 mm)0.11 in (2.8 mm)
Overall Cable Diameter (Nominal): 0.11 in (2.8 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
6.5 Ohm/1000ftSingle conductor in free air @ 30ºC: 20 A
Voltage
UL Voltage Rating
600 V RMS

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-30°C To +105°C
Bend Radius
Stationary Min.Installation Min.
1.1 in (28 mm)1.1 in (28 mm)
Max. Pull Tension: 27 lbs (12 kg)
Bulk Cable Weight: 10 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: VW-1
NEC / UL Compliance: Article 310, MTW
AWM Compliance: AWM 1015, AWM 1230, CSA AWM I A/B
CEC / C(UL) Compliance: TEW
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.487 Revision Date: 02-03-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
8918 010100BlackReel100 ft612825219989
8918 0101000BlackReel1,000 ft612825219996P
8918 0105000BlackReel5,000 ft612825220008C
8918 013100Blue, DarkReel100 ft612825220060
8918 0131000Blue, DarkReel1,000 ft612825220077P
8918 0135000Blue, DarkReel5,000 ft612825220084C
8918 001100BrownReel100 ft612825219606
8918 0011000BrownReel1,000 ft612825219613P
8918 0081000GrayReel1,000 ft612825219866P
8918 0085000GrayReel5,000 ft612825219873P
8918 005100Green, DarkReel100 ft612825219804
8918 0051000Green, DarkReel1,000 ft612825219811P
8918 0055000Green, DarkReel5,000 ftP
8918 189100Green, Yellow StripeReel100 ft612825220107A
8918 1891000Green, Yellow StripeReel1,000 ft612825348030A
8918 003100OrangeReel100 ft612825219699
8918 0031000OrangeReel1,000 ft612825219705P
8918 002100RedReel100 ft612825219637
8918 0021000RedReel1,000 ft612825219644P
8918 0025000RedReel5,000 ft612825219651C
8918 0071000VioletReel1,000 ft612825219842P
8918 009100WhiteReel100 ft612825219903
8918 0091000WhiteReel1,000 ft612825219910P
8918 0095000WhiteReel5,000 ft612825219927C
8918 004100YellowReel100 ft612825219743
8918 0041000YellowReel1,000 ft612825219750P
8918 0045000YellowReel5,000 ft612825219767C
Date: 2005-07-01
Cabling Solutions for Industrial Applications
No accessories are available for this product