Low Temp Plastic Lead Wire, 18AWG (16x30) Tinned Copper, PVC Insulation, AWM 1015 AWM 1230 CSA TYPE TEW JQA-F 600V 105C
| Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances, machine tool wire |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 18 AWG | 16x30 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.033 in (0.84 mm) | 0.11 in (2.8 mm) |
| Overall Cable Diameter (Nominal): | 0.11 in (2.8 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 6.5 Ohm/1000ft | Single conductor in free air @ 30ºC: 20 A |
| UL Voltage Rating |
|---|
| 600 V RMS |
| UL Temperature | Operating |
|---|---|
| 105°C | -30°C To +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.1 in (28 mm) | 1.1 in (28 mm) |
| Max. Pull Tension: | 27 lbs (12 kg) |
| Bulk Cable Weight: | 10 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | VW-1 |
| NEC / UL Compliance: | Article 310, MTW |
| AWM Compliance: | AWM 1015, AWM 1230, CSA AWM I A/B |
| CEC / C(UL) Compliance: | TEW |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.489 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8918 010100 | Black | Reel | 100 ft | 612825219989 | |
| 8918 0101000 | Black | Reel | 1,000 ft | 612825219996 | P |
| 8918 0105000 | Black | Reel | 5,000 ft | 612825220008 | C |
| 8918 013100 | Blue, Dark | Reel | 100 ft | 612825220060 | |
| 8918 0131000 | Blue, Dark | Reel | 1,000 ft | 612825220077 | P |
| 8918 0135000 | Blue, Dark | Reel | 5,000 ft | 612825220084 | C |
| 8918 001100 | Brown | Reel | 100 ft | 612825219606 | |
| 8918 0011000 | Brown | Reel | 1,000 ft | 612825219613 | P |
| 8918 0081000 | Gray | Reel | 1,000 ft | 612825219866 | P |
| 8918 0085000 | Gray | Reel | 5,000 ft | 612825219873 | P |
| 8918 005100 | Green, Dark | Reel | 100 ft | 612825219804 | |
| 8918 0051000 | Green, Dark | Reel | 1,000 ft | 612825219811 | P |
| 8918 0055000 | Green, Dark | Reel | 5,000 ft | P | |
| 8918 189100 | Green, Yellow Stripe | Reel | 100 ft | 612825220107 | A |
| 8918 1891000 | Green, Yellow Stripe | Reel | 1,000 ft | 612825348030 | A |
| 8918 003100 | Orange | Reel | 100 ft | 612825219699 | |
| 8918 0031000 | Orange | Reel | 1,000 ft | 612825219705 | P |
| 8918 002100 | Red | Reel | 100 ft | 612825219637 | |
| 8918 0021000 | Red | Reel | 1,000 ft | 612825219644 | P |
| 8918 0025000 | Red | Reel | 5,000 ft | 612825219651 | C |
| 8918 0071000 | Violet | Reel | 1,000 ft | 612825219842 | P |
| 8918 009100 | White | Reel | 100 ft | 612825219903 | |
| 8918 0091000 | White | Reel | 1,000 ft | 612825219910 | P |
| 8918 0095000 | White | Reel | 5,000 ft | 612825219927 | C |
| 8918 004100 | Yellow | Reel | 100 ft | 612825219743 | |
| 8918 0041000 | Yellow | Reel | 1,000 ft | 612825219750 | P |
| 8918 0045000 | Yellow | Reel | 5,000 ft | 612825219767 | C |
| Footnote: | C - CRATE REEL PUT-UP., P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'., A - STOCKED STRIPE COLORS. |