Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13915)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7007)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
Low Temp Plastic Lead Wire, 16AWG (26x30) Tinned Copper, PVC Insulation, AWM 1015 AWM 1230 CSA TYPE TEW JQA-F 600V 105C
| Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances, machine tool wire |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 16 AWG | 26x30 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.032 in (0.81 mm) | 0.123 in (3.12 mm) |
| Overall Cable Diameter (Nominal): | 0.123 in (3.12 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 4.0 Ohm/1000ft | Single conductor in free air @ 30ºC: 26 A |
| UL Voltage Rating |
|---|
| 600 V RMS |
| UL Temperature | Operating |
|---|---|
| 105°C | -30°C To +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.23 in (31.2 mm) | 1.23 in (31.2 mm) |
| Max. Pull Tension: | 37 lbs (17 kg) |
| Bulk Cable Weight: | 14 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | VW-1 |
| NEC / UL Compliance: | Article 310, MTW |
| AWM Compliance: | AWM 1015, AWM 1230, CSA AWM I A/B |
| CEC / C(UL) Compliance: | TEW |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.509 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8917 010100 | Black | Reel | 100 ft | 612825219392 | |
| 8917 010500 | Black | Reel | 500 ft | 612825348009 | |
| 8917 0101000 | Black | Reel | 1,000 ft | 612825219408 | P |
| 8917 0105000 | Black | Reel | 5,000 ft | 612825219415 | C P |
| 8917 013100 | Blue, Dark | Reel | 100 ft | 612825219453 | |
| 8917 013500 | Blue, Dark | Reel | 500 ft | 612825219477 | |
| 8917 0131000 | Blue, Dark | Reel | 1,000 ft | 612825219460 | P |
| 8917 0135000 | Blue, Dark | Reel | 5,000 ft | 612825219484 | C |
| 8917 001100 | Brown | Reel | 100 ft | 612825219019 | |
| 8917 0011000 | Brown | Reel | 1,000 ft | 612825219026 | P |
| 8917 0081000 | Gray | Reel | 1,000 ft | 612825219286 | C P |
| 8917 005100 | Green, Dark | Reel | 100 ft | 612825219194 | |
| 8917 005500 | Green, Dark | Reel | 500 ft | 612825219217 | |
| 8917 0051000 | Green, Dark | Reel | 1,000 ft | 612825219200 | P |
| 8917 189100 | Green, Yellow Stripe | Reel | 100 ft | 612825219521 | A |
| 8917 1891000 | Green, Yellow Stripe | Reel | 1,000 ft | 612825219538 | C A |
| 8917 003100 | Orange | Reel | 100 ft | 612825219118 | |
| 8917 0031000 | Orange | Reel | 1,000 ft | 612825219125 | P |
| 8917 002100 | Red | Reel | 100 ft | 612825219071 | |
| 8917 002500 | Red | Reel | 500 ft | 612825219095 | |
| 8917 0021000 | Red | Reel | 1,000 ft | 612825219088 | C P |
| 8917 0025000 | Red | Reel | 5,000 ft | 612825219101 | C |
| 8917 0071000 | Violet | Reel | 1,000 ft | 612825219248 | P |
| 8917 009100 | White | Reel | 100 ft | 612825219316 | |
| 8917 009500 | White | Reel | 500 ft | 612825219330 | |
| 8917 0091000 | White | Reel | 1,000 ft | 612825219323 | P |
| 8917 0095000 | White | Reel | 5,000 ft | 612825219347 | C |
| 8917 004100 | Yellow | Reel | 100 ft | 612825219156 | |
| 8917 0041000 | Yellow | Reel | 1,000 ft | 612825219163 | C P |
| Footnote: | C - CRATE REEL PUT-UP., A - STOCKED STRIPE COLORS., P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'. |