Product Hierarchy
Product Hierarchy

8916 - Lead Wire, #14 Str TC, PVC Ins, AWM 1015 AWM 1230




Low Temp Plastic Lead Wire, 14AWG (41x30) Tinned Copper, PVC Insulation, AWM 1015 AWM 1230 CSA TYPE TEW JQA-F 600V 105C

Product Overview

Suitable Applications: inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances, machine tool wire

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)114 AWG41x30TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation Diameter
PVC - Polyvinyl Chloride0.033 in (0.84 mm)0.138 in (3.51 mm)
Overall Cable Diameter (Nominal): 0.138 in (3.51 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
2.7 Ohm/1000ftSingle conductor in free air @ 30ºC: 39 A
Voltage
UL Voltage Rating
600 V RMS

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-30°C To +105°C
Bend Radius
Stationary Min.Installation Min.
1.38 in (35.1 mm)1.38 in (35.1 mm)
Max. Pull Tension: 51 lbs (23 kg)
Bulk Cable Weight: 19 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: VW-1
NEC / UL Compliance: Article 310, MTW or TW
AWM Compliance: AWM 1015, AWM 1230, CSA AWM I A/B
CEC / C(UL) Compliance: TEW
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.502 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
8916 010100BlackReel100 ft612825218869
8916 010500BlackReel500 ft612825218883
8916 0104000BlackReel4,000 ft612825218876C
8916 013100Blue, DarkReel100 ft612825218913
8916 013500Blue, DarkReel500 ft612825218920
8916 001100BrownReel100 ft612825218487
8916 001500BrownReel500 ft612825218500
8916 0014000BrownReel4,000 ft612825218494C P
8916 008500GrayReel500 ft612825218739P
8916 005100Green, DarkReel100 ft612825218692
8916 005500Green, DarkReel500 ft612825218715
8916 0054000Green, DarkReel4,000 ft612825218708C P
8916 189100Green, Yellow StripeReel100 ft612825347996A
8916 189500Green, Yellow StripeReel500 ft612825218968A
8916 003100OrangeReel100 ft612825218609
8916 003500OrangeReel500 ft612825218616
8916 002100RedReel100 ft612825218555
8916 002500RedReel500 ft612825218579
8916 0024000RedReel4,000 ft612825218562C P
8916 007500VioletReel500 ft612825218722P
8916 009100WhiteReel100 ft612825218784
8916 009500WhiteReel500 ft612825218791
8916 004100YellowReel100 ft612825218647
8916 004500YellowReel500 ft612825218654
Footnote: P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'., C - CRATE REEL PUT-UP., A - STOCKED STRIPE COLORS.
Date: 2005-07-01
Cabling Solutions for Industrial Applications
No accessories are available for this product