(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(933)SPIDER Fast/Gigabit Switches
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
(45)Cellular Routers
(10)Wireless LAN Devices
(10)BAT450-F WLAN Access Points
(1)BAT867 - Industrial Wireless Access Points
(5)BAT-C2
(3)OpenBAT-R / -F
(1)Wireless LAN Controller
(2)Antennas
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
(10)Suitable Applications: | CATV, Broadband |
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
18 | Solid | BCCS - Bare Copper Covered Steel | 0.04 in | 1 |
Conductor Count: | 1 |
Material | Nominal Diameter |
---|---|
FEP - Fluorinated Ethylene Propylene (Foam) | 0.17 in |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Tinned Copper (TC) | 95% |
Material | Nominal Diameter |
---|---|
FEP - Fluorinated Ethylene Propylene | 0.234 in |
Nominal Conductor DCR | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|
28 Ohm/1000ft | 1.7 Ohm/1000ft | 1.7 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
16.5 pF/ft |
Nominal Inductance |
---|
0.09 µH/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] | Min. Structural Return Loss (SRL) |
---|---|
5 MHz | 20 dB |
400 MHz | 20 dB |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.3 dB/100ft |
10 MHz | 0.66 dB/100ft |
50 MHz | 1.6 dB/100ft |
100 MHz | 2.2 dB/100ft |
200 MHz | 3 dB/100ft |
400 MHz | 4.6 dB/100ft |
700 MHz | 6.6 dB/100ft |
900 MHz | 7.7 dB/100ft |
1000 MHz | 8.2 dB/100ft |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.24 ns/ft | 82% |
UL Voltage Rating |
---|
300 V RMS |
Operating Temp Range: | -70°C To +200°C |
Bulk Cable Weight: | 43 lbs/1000ft |
Max. Pull Tension: | 141 lbs |
Min Bend Radius/Minor Axis: | 2.5 in |
NEC/(UL) Compliance: | CATVP, CMP |
CEC/C(UL) Compliance: | CMP |
RG Type: | 6/U Type |
Series Type: | 6 |
Environmental Space: | Indoor - Plenum |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | No |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Aerial: | Yes - When supported by messenger wire |
Suitability - Burial: | Yes |
Suitability - Hazardous Locations: | No |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | No |
UL Flammability: | NFPA 262 |
CSA Flammability: | FT6 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | Yes |
Plenum Number: | 87120, 82120 |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
89120 010500 | Black | Reel | 500 ft | 612825220787 |
89120 0101000 | Black | Reel | 1,000 ft | 612825218340 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.327 Revision Date: 09-30-2020 |