(1404)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(3003)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(650)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(358)Modular (Empty) Panels
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
(189)Server Cabinets
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
(11)Power Distribution & Climate Monitoring
(1)Heat Containment
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
(109)Low Temp Plastic Lead Wire, 10AWG (105x30) Tinned Copper, PVC Insulation, AWM 1015 AWM 1230 CSA TYPE TEW JQA-F 600V 105C
Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances, machine tool wire |
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
10 | 105x30 | TC - Tinned Copper | 1 |
Conductor Count: | 1 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.176 in | 0.033 in |
UL Voltage Rating |
---|
600 V RMS |
Non-UL Temp Rating: | 105°C |
UL Temp Rating: | 105°C |
Operating Temperature Range: | -30°C To +105°C |
Bulk Cable Weight: | 44.1 lbs/1000ft |
Min. Bend Radius/Minor Axis: | 0.71 in |
NEC Articles: | Article 310 |
NEC/(UL) Compliance: | MTW or TW |
UL AWM Style Compliance: | AWM 1015, AWM 1230 |
CSA Rating: | 600 V, 105°C |
CSA AWM Compliance: | CSA AWM I A/B |
CSA Type: | AWM I A/B or TEW |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (RoHS 2): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
CA Prop 65: | Yes |
MII Order #39 (China RoHS): | Yes |
UL Flammability: | VW-1 |
CSA Flammability: | FT1 |
UL voltage rating: | 600 V RMS |
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
8910 010500 | Black | Reel | 500 ft | 612825218258 |
8910 0102000 | Black | Reel | 2,000 ft | 612825218241 |
8910 013500 | Blue, Dark | Reel | 500 ft | 612825218289 |
8910 0012000 | Brown | Reel | 2,000 ft | 612825218043 |
8910 005500 | Green, Dark | Reel | 500 ft | 612825218159 |
8910 002500 | Red | Reel | 500 ft | 612825218098 |
8910 009500 | White | Reel | 500 ft | 612825218197 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.366 Revision Date: 05-05-2023 |