Networking & Data Cable
(707)Industrial Ethernet Cable
(191)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(693)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(298)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(756)Audio, Sound, & Control Cable
(235)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(305)Surveillance Cable
(39)Connectors & Outlets
(3590)Modular Couplers
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
(1048)M12 Power
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
(320)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(125)Double-Ended Cordsets
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
(1205)Fiber Patch Cords
(488)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(517)AV Assemblies
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
(1366)Managed Switches
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
(391)Cellular Routers
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
Low Temp Plastic Lead Wire, 8AWG (133x29) Tinned Copper, PVC Insulation, AWM 1028 AWM 1015 AWM 1231 CSA TYPE TEW 600V 105C
| Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances, machine tool wire |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 8 | 133x29 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.048 in (1.2 mm) | 0.262 in (6.65 mm) |
| Overall Cable Diameter (Nominal): | 0.262 in (6.65 mm) |
| UL Voltage Rating |
|---|
| 600 V RMS |
| UL Temperature |
|---|
| 105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.05 in (26.7 mm) | 1.05 in (26.7 mm) |
| Max. Pull Tension: | 213 lbs (96.6 kg) |
| Bulk Cable Weight: | 74 lbs/1000ft |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | VW-1 |
| NEC / UL Compliance: | Article 310, MTW or TW |
| AWM Compliance: | AWM 1015, AWM 1028, AWM 1231, CSA AWM I A/B |
| CEC / C(UL) Compliance: | TEW |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.452 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8908 010250 | Black | Reel | 250 ft | 612825217992 | C |
| 8908 0101500 | Black | Reel | 1,500 m | 612825217985 | |
| 8908 013250 | Blue, Dark | Reel | 250 ft | 612825218005 | |
| 8908 001250 | Brown | Reel | 250 ft | 612825217831 | |
| 8908 0081500 | Gray | Reel | 1,500 m | 612825217930 | |
| 8908 005250 | Green, Dark | Reel | 250 ft | 612825217916 | C |
| 8908 002250 | Red | Reel | 250 ft | 612825217886 | |
| 8908 0071500 | Violet | Reel | 1,500 m | 612825217923 | |
| 8908 004250 | Yellow | Reel | 250 ft | 612825217909 | |
| 8908 0041500 | Yellow | Reel | 1,500 m | 612825217893 |
| Footnote: | C - CRATE REEL PUT-UP. |