(13919)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7011)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
Low Temp Rubber Lead Wire, 18AWG (65x36) Tinned Copper, EPDM Insulation, 5000V 90C
| Suitable Applications: | used as test probe lead for electrical and electronic measuring for test equipment |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 18 AWG | 65x36 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| EPDM - Ethylene Propylene Diene Monomer | 0.0485 in (1.23 mm) | 0.144 in (3.66 mm) |
| Overall Cable Diameter (Nominal): | 0.144 in (3.66 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 6.9 Ohm/1000ft | Single conductor in free air @ 30ºC: 6.5 A |
| Voltage Rating | Breakdown Voltage |
|---|---|
| 5000 V | 20,000 V |
| UL Temperature | Operating |
|---|---|
| 80°C | -40°C To +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.44 in (36.6 mm) | 1.44 in (36.6 mm) |
| Max. Pull Tension: | 40 lbs (18 kg) |
| Bulk Cable Weight: | 15 lbs/1000ft |
| Environmental Suitability: | Outdoor |
| Sustainability: | CA Prop 65 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Breakdown Voltage: 20,000 V RMS Suggested Working Voltage: 5000 V RMS |
| Update and Revision: | Revision Number: 0.474 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8899 01025 | Black | Reel | 25 ft | 612825217817 | |
| 8899 010100 | Black | Reel | 100 ft | 612825217794 | |
| 8899 010500 | Black | Reel | 500 ft | 612825217824 | |
| 8899 010U500 | Black | Reel | 500 ft | 612825217787 | |
| 8899 0101000 | Black | Reel | 1,000 ft | 612825217800 | C |
| 8899 010U1000 | Black | Reel | 1,000 ft | 612825217770 | |
| 8899 006100 | Blue, Light | Reel | 100 ft | 612825217732 | |
| 8899 006500 | Blue, Light | Reel | 500 ft | 612825217749 | |
| 8899 005100 | Green, Dark | Reel | 100 ft | 612825217718 | |
| 8899 005500 | Green, Dark | Reel | 500 ft | 612825217725 | |
| 8899 00225 | Red | Reel | 25 ft | 612825217671 | |
| 8899 002100 | Red | Reel | 100 ft | 612825217657 | |
| 8899 002500 | Red | Reel | 500 ft | 612825217688 | |
| 8899 002U500 | Red | Reel | 500 ft | 612825217640 | |
| 8899 0021000 | Red | Reel | 1,000 ft | 612825217664 | C |
| 8899 002U1000 | Red | Reel | 1,000 ft | 612825217633 | |
| 8899 009100 | White | Reel | 100 ft | 612825217756 | |
| 8899 009500 | White | Reel | 500 ft | 612825217763 | |
| 8899 004100 | Yellow | Reel | 100 ft | 612825217695 | |
| 8899 004500 | Yellow | Reel | 500 ft | 612825217701 |
| Footnote: | C - CRATE REEL PUT-UP. |