Low Temp Rubber Lead Wire, 18AWG (65x36) Tinned Copper, EPDM Insulation, 10000V 90C
| Suitable Applications: | used as test probe lead for electrical and electronic measuring for test equipment |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 18 AWG | 65x36 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| EPDM - Ethylene Propylene Diene Monomer | 0.091 in (2.3 mm) | 0.229 in (5.82 mm) |
| Overall Cable Diameter (Nominal): | 0.229 in (5.82 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 2.25 Ohm/1000ft | Single conductor in free air @ 30ºC: 62.0 A |
| Voltage Rating | Breakdown Voltage |
|---|---|
| 10,000 V | 29,000 V |
| UL Temperature | Operating |
|---|---|
| 80°C | -40°C To +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.29 in (58.2 mm) | 2.29 in (58.2 mm) |
| Max. Pull Tension: | 83 lbs (38 kg) |
| Bulk Cable Weight: | 31 lbs/1000ft |
| Environmental Suitability: | Outdoor |
| Sustainability: | CA Prop 65 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | 29000 V Breakdown |
| Update and Revision: | Revision Number: 0.474 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8898 010100 | Black | Reel | 100 ft | 612825217619 | |
| 8898 010500 | Black | Reel | 500 ft | 612825217626 | C |
| 8898 002100 | Red | Reel | 100 ft | 612825217596 | |
| 8898 002500 | Red | Reel | 500 ft | 612825217602 | C |
| Footnote: | C - CRATE REEL PUT-UP. |