Low Temp Rubber Lead Wire, 18AWG (65x36) Tinned Copper, Rubber Insulation, 5000V 80C
| Suitable Applications: | used as test probe lead for electrical and electronic measuring for test equipment |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 18 | 65x36 | TC - Tinned Copper | 1 |
| Conductor Count: | 1 |
| Material | Nominal Wall Thickness |
|---|---|
| EPDM - Ethylene Propylene Diene Monomer | 0.0485 in |
| Breakdown Voltage | Non-UL Voltage Rating | Suggested Working Voltage |
|---|---|---|
| 20,000 V | 5000 V | 5,000 V |
| Non-UL Temp Rating: | 80°C |
| Bulk Cable Weight: | 7 lbs/1000ft |
| Minimum Minor Axis Bend Radius: | 0.58 in |
| Military Compliance: | MIL-W-13169B |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL voltage rating: | N/A |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 8897 010500 | Black | Reel | 500 ft | 612825217589 |
| 8897 010U500 | Black | Reel | 500 ft | 612825217572 |
| 8897 002500 | Red | Reel | 500 ft | 612825217565 |
| 8897 002U500 | Red | Reel | 500 ft | 612825217558 |
| Notes: | 20000 V Breakdown |
| Update and Revision: | Revision Number: 0.371 Revision Date: 02-03-2025 |