Low Temp Rubber Lead Wire, 24AWG (45x40) Tinned Copper, EPDM Insulation, 1000V 90C
| Suitable Applications: | used as test probe lead for electrical and electronic measuring for test equipment |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 24 | 45x40 | TC - Tinned Copper |
| Material | Nom. Thickness |
|---|---|
| EPDM - Ethylene Propylene Diene Monomer | 0.019 in (0.48 mm) |
| Overall Cable Diameter (Nominal): | 0.066 in (1.7 mm) |
| Nom. Conductor DCR |
|---|
| 24.2 Ohm/1000ft |
| Voltage Rating | Breakdown Voltage |
|---|---|
| 1000 V | 10,000 V |
| Stationary Min. | Installation Min. |
|---|---|
| 0.27 in (6.9 mm) | 0.27 in (6.9 mm) |
| Max. Pull Tension: | 5.9 lbs (2.7 kg) |
| Bulk Cable Weight: | 3.3 lbs/1000ft |
| Sustainability: | CA Prop 65 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | 10000 V Breakdown |
| Update and Revision: | Revision Number: 0.462 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 8890 010100 | Black | Reel | 100 ft | 612825217534 |
| 8890 010500 | Black | Reel | 500 ft | 612825217541 |
| 8890 002100 | Red | Reel | 100 ft | 612825217510 |
| 8890 002500 | Red | Reel | 500 ft | 612825217527 |