Electronic, 2 Conductor 18AWG (42x34) Bare Copper, PVC Insulation, Portable Cordage SPT-1
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 2 | 18 AWG | 42x34 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PVC - Polyvinyl Chloride | 0.032 in (0.81 mm) | 0.11 x 0.207 in mm | Brown |
| Material |
|---|
| No Shield |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 4.17 Ohm/1000ft | 15 Amps per Conductor at 25ºC (7 Amps over 50 ft) |
| 7 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature |
|---|
| 60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.1 in (28 mm) | 1.1 in |
| Max. Pull Tension: | 41 lbs (19 kg) |
| Bulk Cable Weight: | 20 lbs/1000ft |
| NEC / UL Compliance: | Article 400, SPT-1 |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.296 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 8888 001250 | Brown | Reel | 250 ft | 612825217503 |
| 8888 001U1000 | Brown | Reel | 1,000 ft | 612825217497 |