SpaceMaker™, 15 Conductor 22AWG (19x34) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 22 | 19x34 | TC - Tinned Copper | 15 |
| Conductor Count: | 15 |
| Material | Nominal Wall Thickness |
|---|---|
| PP - Polypropylene | 0.016 in |
| Color |
|---|
| Black |
| White |
| Red |
| Dark Green |
| Brown |
| Dark Blue |
| Orange |
| Yellow |
| Purple |
| Gray |
| Pink |
| Tan |
| Aqua |
| Light Green |
| Light Blue |
| Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 22 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.271 in | 0.016 in |
| Nominal Conductor DCR |
|---|
| 14.9 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Shield |
|---|---|
| 33.0 pF/ft | 66.0 pF/ft |
| Nominal Inductance |
|---|
| 0.031 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 22 Ohm |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature Rating: | 80°C |
| Operating Temperature Range: | -20°C To +80°C |
| Bulk Cable Weight: | 74 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 77 lbs |
| Minimum Bend Radius During Installation: | 1.080 in |
| Minimum Continuous Flexing Bend Radius: | 2.710 in |
| UL AWM Style Compliance: | AWM 2937 (300 V 80C) |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | Yes |
| EU CE Mark: | Yes |
| Suitability - Indoor: | Yes |
| CSA Flammability: | FT2 |
| UL voltage rating: | 300 V RMS |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 8886MN 006100 | Blue, Light | Reel | 100 ft | 612825393047 |
| 8886MN 0061000 | Blue, Light | Reel | 1,000 ft | 612825393054 |
| 8886MN 008100 | Gray | Reel | 100 ft | 612825393061 |
| 8886MN 0081000 | Gray | Reel | 1,000 ft | 612825393078 |
| 8886MN 004100 | Yellow | Reel | 100 ft | 612825393023 |
| 8886MN 0041000 | Yellow | Reel | 1,000 ft | 612825393030 |
| Update and Revision: | Revision Number: 0.219 Revision Date: 05-05-2023 |