(784)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3651)Modular Couplers
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
(1076)M12
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
SpaceMaker™, 9 Conductor 22AWG (19x34) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 9 | 22 AWG | 19x34 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PP - Polypropylene | 0.01 in (0.25 mm) | 0.050 in (1.3 mm) | Black, White, Red, Green, Brown, Blue, Orange, Yellow, Purple |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (19x34) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.217 in |
| Overall Cable Diameter (Nominal): | 0.217 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedence | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|
| 18.1 Ohm/1000ft | 33.0 pF/ft (108 pF/m) | 66.0 pF/ft (217 pF/m) | 22 Ohm | 0.031 µH/ft (0.10 µH/m) | 2.03 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 14.81 Ohm/1000ft (48.59 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C To +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.870 in (22.1 mm) | 0.870 in |
| Max. Pull Tension: | 95 lbs (43 kg) |
| Bulk Cable Weight: | 36 lbs/1000ft |
| Environmental Suitability: | Indoor |
| AWM Compliance: | AWM 2937 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.221 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 8884MN 006100 | Blue, Light | Reel | 100 ft | 612825392903 |
| 8884MN 0061000 | Blue, Light | Reel | 1,000 ft | 612825392934 |
| 8884MN 008100 | Gray | Reel | 100 ft | 612825392910 |
| 8884MN 0081000 | Gray | Reel | 1,000 ft | 612825392941 |
| 8884MN 004100 | Yellow | Reel | 100 ft | 612825392897 |
| 8884MN 0041000 | Yellow | Reel | 1,000 ft | 612825392927 |