Product Hierarchy
Product Hierarchy

8883MN - SpaceMaker™, 7 C #22 Str TC, PO Ins, OS, PVC Jkt, AWM 2937


SpaceMaker™, 7 Conductor 22AWG (19x34) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)722 AWG19x34TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PP - Polypropylene0.01 in (0.25 mm)0.050 in (1.3 mm)Black, White, Red, Green, Brown, Blue, Orange
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (19x34) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.016 in (0.41 mm)0.186 in
Overall Cable Diameter (Nominal): 0.186 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedenceNom. InductanceMax. Current
18.1 Ohm/1000ft33.0 pF/ft (108 pF/m)66.0 pF/ft (217 pF/m)22 Ohm0.031 µH/ft (0.10 µH/m)2.03 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 12.14 Ohm/1000ft (39.83 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C To +80°C
Bend Radius
Stationary Min.Installation Min.
0.740 in (18.8 mm)0.740 in
Max. Pull Tension: 76 lbs (34 kg)
Bulk Cable Weight: 28 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
AWM Compliance: AWM 2937
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

History

Update and Revision: Revision Number: 0.278 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPC
8883MN 006100Blue, Light612825392651
8883MN 0061000Blue, Light612825392668
8883MN 008100Gray612825392675
8883MN 0081000Gray612825392682
8883MN 004100Yellow612825392637
8883MN 0041000Yellow612825392644
Date: 2005-04-01
SpaceMaker Series Electronic Cables Brochure.pdf
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product