Product Hierarchy
Product Hierarchy

8881MN - SpaceMaker™, 15 C #20 Str TC, PO Ins, OS, PVC Jkt, AWM 2937


SpaceMaker™, 15 Conductor 20AWG (26x34) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)1520 AWG26x34TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PP - Polypropylene0.01 in (0.25 mm)0.057 in (1.4 mm)Black, White, Red, Green, Brown, Blue, Orange, Yellow, Purple, Gray, Pink, Tan, Aqua, Light Green, Light Blue
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.016 in (0.41 mm)0.304 in
Overall Cable Diameter (Nominal): 0.304 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedenceNom. InductanceMax. Current
11.2 Ohm/1000ft15.7 pF/ft (51.5 pF/m)61.3 pF/ft (201 pF/m)47 Ohm0.026 µH/ft (0.085 µH/m)2.66 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 7.31 Ohm/1000ft (24.0 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C To +80°C
Bend Radius
Stationary Min.Installation Min.
1.22 in (31.0 mm)1.22 in
Max. Pull Tension: 207.6 lbs (94.17 kg)
Bulk Cable Weight: 72 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
AWM Compliance: AWM 2937
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

History

Update and Revision: Revision Number: 0.219 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
8881MN 006100Blue, LightReel100 ft612825392521
8881MN 0061000Blue, LightReel1,000 ft612825392538
8881MN 008100GrayReel100 ft612825392545
8881MN 0081000GrayReel1,000 ft612825392552
8881MN 004100YellowReel100 ft612825392507
8881MN 0041000YellowReel1,000 ft612825392514
Date: 2004-01-01
SpaceMaker Series Electronic Cables Brochure.pdf
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product