Product Hierarchy
Product Hierarchy

8880MN - SpaceMaker™, 12 C #20 Str TC, PO Ins, OS, PVC Jkt, AWM 2937


SpaceMaker™, 12 Conductor 20AWG (26x34) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)1220 AWG26x34TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PP - Polypropylene0.01 in (0.25 mm)0.057 in (1.4 mm)Black, White, Red, Green, Brown, Blue, Orange, Yellow, Purple, Gray, Pink, Tan
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.016 in (0.41 mm)0.273 in
Overall Cable Diameter (Nominal): 0.273 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedenceNom. InductanceMax. Current
11.2 Ohm/1000ft15.7 pF/ft (51.5 pF/m)61.3 pF/ft (201 pF/m)47 Ohm0.026 µH/ft (0.085 µH/m)2.66 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 8.08 Ohm/1000ft (26.5 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C To +80°C
Bend Radius
Stationary Min.Installation Min.
1.090 in (27.69 mm)1.090 in
Max. Pull Tension: 168.6 lbs (76.48 kg)
Bulk Cable Weight: 58 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
AWM Compliance: AWM 2937
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

History

Update and Revision: Revision Number: 0.217 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
8880MN 006100Blue, LightReel100 ft612825392583
8880MN 0061000Blue, LightReel1,000 ft612825392590
8880MN 008100GrayReel100 ft612825392606
8880MN 0081000GrayReel1,000 ft612825392613
8880MN 004100YellowReel100 ft612825392569
8880MN 0041000YellowReel1,000 ft612825392576
Date: 2004-01-01
SpaceMaker Series Electronic Cables Brochure.pdf
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product