(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(131)Vehicle Routers
(119)Software
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
(61)Services
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
SpaceMaker™, 9 Conductor 20AWG (26x34) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 9 | 20 AWG | 26x34 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PP - Polypropylene | 0.01 in (0.25 mm) | 0.057 in (1.4 mm) | Black, White, Red, Green, Brown, Blue, Orange, Yellow, Purple |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.243 in |
| Overall Cable Diameter (Nominal): | 0.243 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedence | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|
| 11.2 Ohm/1000ft | 15.7 pF/ft (51.5 pF/m) | 61.3 pF/ft (201 pF/m) | 47 Ohm | 0.026 µH/ft (0.085 µH/m) | 2.66 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 8.08 Ohm/1000ft (26.5 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C To +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.970 in (24.6 mm) | 0.970 in |
| Max. Pull Tension: | 129.6 lbs (58.79 kg) |
| Bulk Cable Weight: | 46 lbs/1000ft |
| Environmental Suitability: | Indoor |
| AWM Compliance: | AWM 2937 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.218 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 8878MN 006100 | Blue, Light | Reel | 100 ft | 612825389767 |
| 8878MN 0061000 | Blue, Light | Reel | 1,000 ft | 612825389774 |
| 8878MN 008100 | Gray | Reel | 100 ft | 612825389781 |
| 8878MN 0081000 | Gray | Reel | 1,000 ft | 612825389798 |
| 8878MN 004100 | Yellow | Reel | 100 ft | 612825389804 |
| 8878MN 0041000 | Yellow | Reel | 1,000 ft | 612825389750 |