SpaceMaker™, 7 Conductor 20AWG (26x34) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 7 | 20 AWG | 26x34 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PP - Polypropylene | 0.01 in (0.25 mm) | 0.057 in (1.4 mm) | Black, White, Red, Green, Brown, Blue, Orange |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.207 in |
| Overall Cable Diameter (Nominal): | 0.207 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedence | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|
| 11.2 Ohm/1000ft | 15.7 pF/ft (51.5 pF/m) | 61.3 pF/ft (201 pF/m) | 47 Ohm | 0.026 µH/ft (0.085 µH/m) | 2.66 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 8.48 Ohm/1000ft (27.8 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C To +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.830 in (21.1 mm) | 0.830 in |
| Max. Pull Tension: | 103.6 lbs (46.99 kg) |
| Bulk Cable Weight: | 37 lbs/1000ft |
| Environmental Suitability: | Indoor |
| AWM Compliance: | AWM 2937 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.217 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 8877MN 006100 | Blue, Light | Reel | 100 ft | 612825392460 |
| 8877MN 0061000 | Blue, Light | Reel | 1,000 ft | 612825392477 |
| 8877MN 008100 | Gray | Reel | 100 ft | 612825392484 |
| 8877MN 0081000 | Gray | Reel | 1,000 ft | 612825392491 |
| 8877MN 004100 | Yellow | Reel | 100 ft | 612825392446 |
| 8877MN 0041000 | Yellow | Reel | 1,000 ft | 612825392453 |