Product Hierarchy
Product Hierarchy

88778 - Audio, Control & Instrument, #22-6pr, FEP, Indiv. Foil, FEP Jkt, CMP




Audio, Control & Instrument Cable, 22 AWG stranded (7x30) tinned copper conductor, FEP insulation, twisted pairs individually shielded with Beldfoil® (100% coverage), overall jacket per table below, 22 AWG stranded tinned copper drain wire.

Product Overview

Suitable Applications: extreme high/low temperature environments; chemical resistant; outdoor and burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; voice communications; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)622 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)FEP - Fluorinated Ethylene Propylene0.010 in (0.25 mm)0.049 in (1.2 mm)Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown
Inner Shield
ElementShield TypeMaterialCoverageDrainwire TypeNotes
Pair(s)TapeBi-Laminate (Alum+Poly)100%22 AWG (19x34) TCeach pair
Outer Jacket
MaterialNom. ThicknessNom. Diameter
FEP - Fluorinated Ethylene Propylene0.020 in (0.51 mm)0.321 in (8.15 mm)
Overall Cable Diameter (Nominal): 0.321 in (8.15 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Conductor DCRNom. Inner Shield DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. InductanceNom. Velocity of Prop.Max. Current
Pair(s)18.2 Ohm/1000ft160 Ohm/km11.54 Ohm/1000ft (37.86 Ohm/km)31 pF/ft (100 pF/m)67 pF/ft (220 pF/m)50 Ohm0.18 µH/ft (0.59 µH/m)69%1.96 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V (CMG)

Mechanical Characteristics

Temperature
UL TemperatureOperating
150°C-70°C to +200°C
Bend Radius
Stationary Min.Installation Min.
3.1 in (79 mm)3.1 in (79 mm)
Max. Pull Tension: 128 lbs (58.1 kg)
Bulk Cable Weight: 70 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Sunlight Resistance, UV Resistance, Oil Resistance
Sustainability: CA Prop 65
Flammability / Reaction to Fire: NFPA 262 (UL910), FT6, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP.
European Directive Compliance: EU CE Mark, REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 8778

Product Notes

Notes: Teflon® is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc.

History

Update and Revision: Revision Number: 0.564 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
88778 002100Red612825217466C
88778 0021000Red612825217473C
88778 002500Red612825217480C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product