Product Hierarchy
Product Hierarchy

88760 - Electronic, 2 C #18 Str TC, FEP Ins, OS, FEP Jkt, CMP




High Temperature Electronic, 2 Conductor 18AWG (19x30) Tinned Copper, FEP Insulation, Overall Beldfoil® Shield, FEP Outer Jacket, CMP

Product Overview

Suitable Applications: extreme high/low temperature environments; chemical resistant; outdoor and burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; wet locations; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)118 AWG19x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)FEP - Fluorinated Ethylene Propylene0.007 in (0.18 mm)0.057 in (1.4 mm)Black, Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
FEP - Fluorinated Ethylene Propylene0.015 in (0.38 mm)0.148 in (3.76 mm)
Overall Cable Diameter (Nominal): 0.148 in (3.76 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. DelayNom. InductanceNom. Velocity of Prop.Max. Current
Pair(s)7.06 Ohm/1000ft51 pF/ft (170 pF/m)97 pF/ft (320 pF/m)29 Ohm1.47 ns/ft0.15 µH/ft (0.49 µH/m)69%17 Amps per Conductor at 30ºC
Nom Outer Shield DCR: 8.49 Ohm/1000ft (27.9 Ohm/km)
Voltage
UL Voltage Rating
300 V (CMP)

Mechanical Characteristics

Temperature
UL TemperatureOperating
150°C-20°C to +150°C
Bend Radius
Stationary Min.Installation Min.
1.5 in (38 mm)1.5 in (38 mm)
Max. Pull Tension: 62 lbs (28 kg)
Bulk Cable Weight: 22 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Oil Resistance, Burial
Flammability / Reaction to Fire: NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
Non-Plenum Number: 8760

Product Notes

Notes: For use in indoor plenum environments but also suitable for outdoor and underground applications. Gas/vapor-tight jacket.

History

Update and Revision: Revision Number: 0.591 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
88760 002100RedReel100 ft612825217275
88760 002500RedReel500 ft612825217312C
88760 002U500RedUnReel500 ft612825217268
88760 0021000RedReel1,000 ft612825217282C
88760 002U1000RedUnReel1,000 ft612825217251
88760 0025000RedReel5,000 ft612825217329
88760 00210000RedReel10,000 ft612825217299C Z
88760 00220000RedReel20,000 ft612825217305C Y
Footnote: C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN., Y - FINAL PUT-UP LENGTH MAY VAR -10% TO +20% FROM LENGTH SHOWN. MAY CONTAIN 2 PIECES. MINIMUM LENGTH OF ANY ONE PIECE IS 1500'.
Date: 2005-04-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product