Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13870)Indoor Fiber Cable
(1455)Indoor/Outdoor Fiber Cable
(6979)Outdoor Fiber Cable
(5136)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3165)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3419)Modular Couplers
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
(43)Type A Accessories
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
(56)Accessories
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
(981)M12
(719)Field Attachables
(89)Receptacles
(148)Single-Ended Cordsets
(249)M12-M12 Cordsets
(167)M12-M8 Cordsets
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
(51)Assemblies & Cordsets
(1098)Fiber Patch Cords
(474)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
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
(969)SPIDER Fast/Gigabit Switches
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
(64)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(17)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
(4)Wireless
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
Two 22 AWG pairs stranded (7x30) tinned copper conductors, twisted pairs, fluorinated ethylene propylene (FEP) insulation, fluorinated ethylene propylene (FEP) jacket.
| Suitable Applications: | extreme high/low temperature environments; chemical resistant; outdoor and burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; voice communications; panel wiring |
| AWG | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 22 | 7x30 | TC - Tinned Copper | 2 |
| Conductor Count: | 4 |
| Total Number of Pairs: | 2 |
| Material | Nominal Wall Thickness |
|---|---|
| FEP - Fluorinated Ethylene Propylene | 0.007 in |
| Number | Color |
|---|---|
| 1 | Black & Red |
| 2 | Black & White |
| Material |
|---|
| No Shield |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| FEP - Fluorinated Ethylene Propylene | 0.169 in | 0.009 in |
| Nominal Conductor DCR | Nominal Conductor Loop DCR |
|---|---|
| 16 Ohm/1000ft | 32 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor |
|---|
| 17 pF/ft |
| Nominal Inductance |
|---|
| 0.15 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 88 Ohm |
| Max. Recommended Current [A] |
|---|
| 3.3 Amps per Conductor at 25ºC (10°C Temperature Rise) |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Operating Temperature Range: | -70°C To +200°C |
| Bulk Cable Weight: | 16 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 18 lbs |
| Minimum Minor Axis Bend Radius: | 1.75 in |
| NEC Articles: | Article 800 |
| NEC/(UL) Compliance: | CMP |
| CEC/C(UL) Compliance: | CMP |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL Flammability: | NFPA 262 |
| CSA Flammability: | FT6 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | Yes |
| Non-Plenum Number: | 8741 |
| Update and Revision: | Revision Number: 0.196 Revision Date: 05-31-2024 |