(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(61)Services
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
SpaceMaker™, 9 Conductor 18AWG (41x34) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937
| Suitable Applications: | LOW , TEMPERATURE , AUDIO , CONTROL , INSTRUMENTATION , SIGNAL TRANSMISSION , PROCESS , FLOW , MICROPROCESSOR , HVAC , MULTICONDUCTOR , CABLE SCREENED , SCREENED CABLE, classics |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 9 | 18 AWG | 41x34 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PP - Polypropylene | 0.010 in (0.25 mm) | 0.067 in (1.7 mm) | Black, White, Red, Dark Green, Brown, Dark Blue, Orange, Yellow, Purple |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (19x30H) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.279 in |
| Overall Cable Diameter (Nominal): | 0.279 in. |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedence | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|
| 7.06 Ohm/1000ft | 39 pF/ft (130 pF/m) | 14.8 pF/ft (48.6 pF/m) | 39 Ohm | 0.022 µH/ft (0.072 µH/m) | 3.5 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 5.3 Ohm/1000ft (17 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C To +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.116 in (28.35 mm) | 1.116 in |
| Max. Pull Tension: | 184.5 lbs (83.69 kg) |
| Bulk Cable Weight: | 68 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | FT2 |
| AWM Compliance: | AWM 2937 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.242 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 8872MN 006100 | Blue, Light | Reel | 100 ft | 612825391142 |
| 8872MN 0061000 | Blue, Light | Reel | 1,000 ft | 612825391111 |
| 8872MN 008100 | Gray | Reel | 100 ft | 612825391159 |
| 8872MN 0081000 | Gray | Reel | 1,000 ft | 612825391128 |
| 8872MN 004100 | Yellow | Reel | 100 ft | 612825391135 |
| 8872MN 0041000 | Yellow | Reel | 1,000 ft | 612825391104 |