Product Hierarchy
Product Hierarchy

8870MN - SpaceMaker™, 5 C #18 Str TC, PO Ins, OS, PVC Jkt, AWM 2937


SpaceMaker™, 5 Conductor 18AWG (41x34) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)518 AWG41x34TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PP - Polypropylene0.010 in (0.25 mm)0.067 in (1.7 mm)Black, White, Red, Dark Green, Brown
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%18 AWG (19x30H) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.016 in (0.41 mm)0.217 in
Overall Cable Diameter (Nominal): 0.217 in.

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
7.06 Ohm/1000ft4 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 5.3 Ohm/1000ft (17 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL Temperature
80°C
Bend Radius
Stationary Min.Installation Min.
0.868 in (22.0 mm)0.868 in
Max. Pull Tension: 127.2 lbs (57.70 kg)
Bulk Cable Weight: 42 lbs/1000ft

Standards and Compliance

Flammability / Reaction to Fire: FT2
AWM Compliance: AWM 2937
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.195 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
8870MN 006100Blue, LightReel100 ft612825390879
8870MN 0061000Blue, LightReel1,000 ft612825390848
8870MN 008100GrayReel100 ft612825390886
8870MN 0081000GrayReel1,000 ft612825390855
8870MN 004100YellowReel100 ft612825390862
8870MN 0041000YellowReel1,000 ft612825390831
Date: 2005-04-01
SpaceMaker Series Electronic Cables Brochure.pdf
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product