(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Suitable Applications: | internal wiring of electronic equipments, high voltage applications |
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
22 | 7x30 | TC - Tinned Copper | 1 |
Conductor Count: | 1 |
Material | Nominal Wall Thickness |
---|---|
PE - Polyethylene | 0.027 in |
Table Notes: | .003 in. conductive polyethylene over stranding. |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.12 in | 0.015 in |
Breakdown Voltage | Non-UL Description | Non-UL Voltage Rating |
---|---|---|
35,000 V (DC) | 17,000 V DC | |
AC (60 Hertz) | 6000 V RMS |
Non-UL Temp Rating: | 80°C |
Bulk Cable Weight: | 8 lbs/1000ft |
Min Bend Radius/Minor Axis: | 1.8 in |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | No |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-10-01 |
CA Prop 65: | Yes |
MII Order #39 (China RoHS): | Yes |
UL voltage rating: | N/A |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
8869 010100 | Black | Reel | 100 ft | 612825217145 |
8869 010500 | Black | Reel | 500 ft | 612825217152 |
Update and Revision: | Revision Number: 0.303 Revision Date: 11-17-2020 |