(13919)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7011)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
Low Temp Plastic Lead Wire, 22AWG (7x30) Tinned Copper, Conductive PO/PO Insulation, PVC Outer Jacket, 25kV
| Suitable Applications: | internal wiring of electronic equipments, high voltage applications |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 22 | 7x30 | TC - Tinned Copper | 1 |
| Conductor Count: | 1 |
| Material | Nominal Wall Thickness |
|---|---|
| PE - Polyethylene | 0.044 in |
| Insulation Table Notes: | .003 in. conductive polyethylene over stranding. |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.15 in | 0.015 in |
| 0.15 in |
| Breakdown Voltage | Non-UL Description | Non-UL Voltage Rating |
|---|---|---|
| 48,000 V (DC) | 24,000 V DC | |
| AC (60 Hertz) | 9000 V RMS |
| Non-UL Temp Rating: | 80°C |
| Bulk Cable Weight: | 10 lbs/1000ft |
| Minimum Minor Axis Bend Radius: | 2.25 in |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL voltage rating: | N/A |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 8868 002500 | Red | Reel | 500 ft | 612825217138 |
| 8868 002U500 | Red | Reel | 500 ft | 612825217121 |
| Notes: | *This cable is recommended for applications in which the source is power limited so that if a cable failure occurs the source limits the energy transfer to a value of less than that required to raise the conductor temperature to 90°C. |
| Update and Revision: | Revision Number: 0.387 Revision Date: 02-03-2025 |