Networking & Data Cable
(654)Industrial Ethernet Cable
(173)Enterprise Category Cable
(155)Industrial Protocol / Data Bus Cable
(324)Audio Cable
(518)Digital
(94)Analog
(136)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(280)Video Cable
(267)75 Ohm SDI Coax
(104)Camera Cable
(46)CATV & Satelite
(52)CCTV & Security
(26)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(351)50 Ohm Transmission Cable
(65)75 Ohm SDI Coax
(99)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(2)CCTV & Security Cable
(26)Computer and Instrumentation Cable
(12)Multi-Media Cable
(33)Fiber Cable
(12296)Indoor Fiber Cable
(1403)Indoor/Outdoor Fiber Cable
(6433)Outdoor Fiber Cable
(4169)SMPTE Cable
(16)Tactical Fiber Cable
(314)Flexible Automation Cable
(3032)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(235)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(591)Audio, Sound, & Control Cable
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
(644)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(352)Modular (Empty) Panels
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
(109)Low Temp Plastic Lead Wire, 18AWG (16x30) Tinned Copper, Conductive PO/PO Insulation, PVC Outer Jacket, 40kV
Suitable Applications: | internal wiring of electronic equipments, high voltage applications |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 1 | 18 AWG | 16x30 | TC - Tinned Copper |
Material | Nom. Thickness | Nom. Insulation Diameter |
---|---|---|
PO - Polyolefin | 0.057 in (1.4 mm) | 0.178 in (4.52 mm) |
Table Notes: | .008 in. conductive polyethylene over stranding. |
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.208 in (5.28 mm) |
Overall Cable Diameter (Nominal): | 0.208 in (5.28 mm) |
Nom. Conductor DCR | Max. Current |
---|---|
1.25 Ohm/1000ft | Single conductor in free air @ 30ºC: 62.0 A |
Voltage Rating | Breakdown Voltage |
---|---|
40,000 V DC, 11,000 V RMS (AC (60 Hertz)) | 80,000 V (DC) |
UL Temperature | Operating |
---|---|
80°C | -40°C To +80°C |
Stationary Min. | Installation Min. |
---|---|
2.08 in (52.8 mm) | 2.08 in (52.8 mm) |
Max. Pull Tension: | 53 lbs (24 kg) |
Bulk Cable Weight: | 20 lbs/1000ft |
Environmental Suitability: | Outdoor |
Sustainability: | CA Prop 65 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
Update and Revision: | Revision Number: 0.475 Revision Date: 07-03-2024 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8866 002100 | Red | Reel | 100 ft | 612825217091 | |
8866 002500 | Red | Reel | 500 ft | 612825217107 | C |
8866 002U500 | Red | Reel | 500 ft | 612825217084 |