SpaceMaker™, 15 Conductor 16AWG (65x34) Tinned Copper, PO Insulation, PVC Outer Jacket, AWM 2937
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 16 | 65x34 | TC - Tinned Copper | 15 |
| Conductor Count: | 15 |
| Material | Nominal Diameter |
|---|---|
| PP - Polypropylene | 0.074 in |
| Number | Color |
|---|---|
| 1 | Black |
| 2 | White |
| 3 | Red |
| 4 | Dark Green |
| 5 | Brown |
| 6 | Dark Blue |
| 7 | Orange |
| 8 | Yellow |
| 9 | Purple |
| 10 | Gray |
| 11 | Pink |
| 12 | Tan |
| 13 | Aqua |
| 14 | Light Green |
| 15 | Light Blue |
| Type |
|---|
| No Shield |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.380 in | 0.016 in |
| Nominal Conductor DCR |
|---|
| 4.4 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor |
|---|
| 21 pF/ft |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature Rating: | 80°C |
| Operating Temperature Range: | -20°C To 80°C |
| Bulk Cable Weight: | 157 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 488 lbs |
| Minimum Minor Axis Bend Radius: | 3.8 in |
| NEC Articles: | Article 800 |
| UL AWM Style Compliance: | AWM 2937 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU CE Mark: | Yes |
| Suitability - Indoor: | Yes |
| CSA Flammability: | FT2 |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 8849MN 006100 | Blue, Light | Reel | 100 ft | 612825415268 |
| 8849MN 0061000 | Blue, Light | Reel | 1,000 ft | 612825415275 |
| 8849MN 008100 | Gray | Reel | 100 ft | 612825415282 |
| 8849MN 0081000 | Gray | Reel | 1,000 ft | 612825415299 |
| 8849MN 004100 | Yellow | Reel | 100 ft | 612825415244 |
| 8849MN 0041000 | Yellow | Reel | 1,000 ft | 612825415251 |
| Update and Revision: | Revision Number: 0.104 Revision Date: 04-03-2025 |