High Temperature Electronic, 4 Conductor 18AWG (19x30) Tinned Copper, FEP Insulation, FEP Outer Jacket, CMP
| Suitable Applications: | extreme high/low temperature environments; chemical resistant; outdoor and burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 4 | 18 | 19x30 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| FEP - Fluorinated Ethylene Propylene | 0.0065 in (0.17 mm) | 0.042 in (1.1 mm) | Black, White, Red, Green |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| FEP - Fluorinated Ethylene Propylene | 0.009 in (0.23 mm) | 0.156 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|
| 6.4 Ohm/1000ft | 21 pF/ft (69 pF/m) | 11.52 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| Operating |
|---|
| -70°C To +200°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.56 in (39.6 mm) | 1.56 in |
| Max. Pull Tension: | 82 lbs (37 kg) |
| Bulk Cable Weight: | 28 lbs/1000ft |
| Environmental Suitability: | Outdoor, Burial |
| Flammability / Reaction to Fire: | NFPA 262 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CL3P, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 8489 |
| Update and Revision: | Revision Number: 0.360 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 88489 0021000 | Red | Reel | 1,000 ft | 612825217046 | C |
| Footnote: | C - CRATE REEL PUT-UP. |