Product Hierarchy
Product Hierarchy

8847MN - SpaceMaker™, 9 C #16 Str TC, PO Ins, PVC Jkt, AWM 2937

SpaceMaker™, 9 Conductor 16AWG (65x34) Tinned Copper, PO Insulation, PVC Outer Jacket, AWM 2937

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)91665x34TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PP - Polypropylene0.010 in (0.25 mm)0.074 in (1.9 mm)Black, White, Red, Dark Green, Brown, Dark Blue, Orange, Yellow, Purple
Outer Shield
Shield TypeMaterial
No ShieldNo Shield
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.016 in (0.41 mm)0.300 in
Overall Cable Diameter (Nominal): 0.299 in (7.59 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
4.4 Ohm/1000ft21 pF/ft (69 pF/m)4.3 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C To 80°C
Max. Pull Tension: 293 lbs (133 kg)
Bulk Cable Weight: 90 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: FT2
NEC / UL Compliance: Article 800
AWM Compliance: AWM 2937
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.44 Revision Date: 04-04-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
8847MN 006100Blue, LightReel100 ft612825430292
8847MN 0061000Blue, LightReel1,000 ft612825430308
8847MN 008100GrayReel100 ft612825430315
8847MN 0081000GrayReel1,000 ft612825430322
8847MN 004100YellowReel100 ft612825430278
8847MN 0041000YellowReel1,000 ft612825430285
Date: 2004-01-01
No accessories are available for this product