SpaceMaker™, 5 Conductor 16AWG (65x34) Tinned Copper, PO Insulation, PVC Outer Jacket, AWM 2937
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 5 | 16 | 65x34 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PP - Polypropylene | 0.010 in (0.25 mm) | 0.074 in (1.9 mm) | Black, White, Red, Dark Green, Brown |
| Shield Type | Material |
|---|---|
| No Shield | No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.232 in |
| Overall Cable Diameter (Nominal): | 0.232 in (5.89 mm) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|
| 4.4 Ohm/1000ft | 21 pF/ft (69 pF/m) | 4.9 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C To 80°C |
| Max. Pull Tension: | 163 lbs (73.9 kg) |
| Bulk Cable Weight: | 52 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | FT2 |
| NEC / UL Compliance: | Article 800 |
| AWM Compliance: | AWM 2937 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.44 Revision Date: 04-04-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 8845MN 006100 | Blue, Light | Reel | 100 ft | 612825427155 |
| 8845MN 0061000 | Blue, Light | Reel | 1,000 ft | 612825427162 |
| 8845MN 008100 | Gray | Reel | 100 ft | 612825427179 |
| 8845MN 0081000 | Gray | Reel | 1,000 ft | 612825427186 |
| 8845MN 004100 | Yellow | Reel | 100 ft | 612825427155 |
| 8845MN 0041000 | Yellow | Reel | 1,000 ft | 612825427148 |