(10)AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
20 | Solid | BC - Bare Copper | 0.032 in | 1 |
Conductor Count: | 1 |
Material | Nominal Diameter |
---|---|
FEP - Fluorinated Ethylene Propylene | 0.185 in |
Type | Layer | Material | Coverage [%] |
---|---|---|---|
Braid | 1 | Tinned Copper (TC) | 95% |
Braid | 2 | Tinned Copper (TC) | 95% |
Material | Nominal Diameter |
---|---|
PVDF - Polyvinylidene Fluoride | 0.271 in |
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|---|
9.9 Ohm/1000ft | 9.9 Ohm/1000ft | 1.1 Ohm/1000ft | 1.1 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
19 pF/ft |
Nominal Inductance |
---|
0.125 µH/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] | Minimum Return (RL) |
---|---|
5-216 MHz | 27 dB |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.2 dB/100ft |
3.6 MHz | 0.5 dB/100ft |
10 MHz | 0.8 dB/100ft |
71.5 MHz | 2.3 dB/100ft |
135 MHz | 3.3 dB/100ft |
270 MHz | 5.1 dB/100ft |
360 MHz | 6.1 dB/100ft |
540 MHz | 8 dB/100ft |
720 MHz | 9.7 dB/100ft |
750 MHz | 10 dB/100ft |
1000 MHz | 12.3 dB/100ft |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.43 ns/ft | 70% |
Non-UL Voltage Rating | UL Voltage Rating |
---|---|
2900 V RMS | 300 V RMS |
UL Temp Rating: | 150°C |
Operating Temp Range: | -20°C To +150°C |
Bulk Cable Weight: | 82 lbs/1000ft |
Max. Pull Tension: | 168 lbs |
Min Bend Radius/Minor Axis: | 2.75 in |
NEC/(UL) Compliance: | CMP |
CEC/C(UL) Compliance: | CMP |
RG Type: | 59/U Type |
Environmental Space: | Outdoor - Direct Burial |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | No |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Aerial: | Yes - When supported by messenger wire |
Suitability - Burial: | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
UL Flammability: | NFPA 262 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | Yes |
Non-Plenum Number: | 8281 |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
88281 010500 | Black | Reel | 500 ft | 612825218302 |
88281 0101000 | Black | Reel | 1,000 ft | 612825216964 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.309 Revision Date: 09-30-2020 |