Low Temp Plastic Lead Wire on Racks, 5 Conductor 20AWG (7x28) Tinned Copper, PVC Insulation, Five Color Kit 105C
| Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances |
| AWG | Stranding | Material |
|---|---|---|
| 20 | 7x28 | TC - Tinned Copper |
| Conductor Count: | 1 |
| Material |
|---|
| PVC - Polyvinyl Chloride |
| Operating Temperature Range: | 105°C |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL voltage rating: | N/A |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 8825 | None | Reel | 1 ft | 612825216940 |
| Notes: | 5 Spools of 8502 in the following colors 2, 4, 5, 9, 10 - Spool Lengths 100 Ft. |
| Update and Revision: | Revision Number: 0.356 Revision Date: 02-03-2025 |