Product Hierarchy
Product Hierarchy

88241 - Analog Video, RG59, #23 Solid BCCS, 95% BC Braid, FEP Jacket, CMP


23 AWG Solid .023" bare copper-covered steel conductor, plenum, FEP insulation, bare copper braid shield (95% coverage), FEP jacket.

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
23SolidBCCS - Bare Copper Covered Steel0.023 in1
Conductor Count: 1
Insulation
MaterialNominal Diameter
FEP - Fluorinated Ethylene Propylene0.132 in
Outer Shield Material
TypeMaterialCoverage [%]
BraidBC - Bare Copper95%
Outer Jacket Material
MaterialNominal Diameter
FEP - Fluorinated Ethylene Propylene0.19 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Conductor DCR Conductor ResistanceNominal Outer Shield DCROuter Conductor DCR
49 Ohm/1000ft49 Ohm/1000ft2.6 Ohm/1000ft2.6 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
19.5 pF/ft
Inductance
Nominal Inductance
0.126 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
1 MHz0.5 dB/100ft
10 MHz1 dB/100ft
50 MHz2.3 dB/100ft
100 MHz3.3 dB/100ft
200 MHz5.2 dB/100ft
400 MHz8.4 dB/100ft
700 MHz11.6 dB/100ft
900 MHz13.8 dB/100ft
1000 MHz14.8 dB/100ft
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.45 ns/ft69.5%
Voltage
Non-UL Voltage RatingUL Voltage Rating
1700 V RMS300 V RMS

Temperature Range

Non-UL Temp Rating: 200°C
Operating Temp Range: -70°C To +200°C

Mechanical Characteristics

Bulk Cable Weight: 36 lbs/1000ft
Max Recommended Pulling Tension: 62 lbs
Min Bend Radius/Minor Axis: 2.5 in

Standards

NEC/(UL) Specification: CMP
CEC/C(UL) Specification: CMP
CPR Euroclass: Eca
RG Type: 59/U Type

Applicable Environmental and Other Programs

Environmental Space: Indoor/Outdoor
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: No
EU RoHS Compliance Date (yyyy-mm-dd): 2005-04-01
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Burial: Yes
Suitability - Indoor: Yes
Suitability - Outdoor: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: NFPA 262
CSA Flammability: FT6
ISO/IEC Flammability: IEC 60332-1-2
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): Yes

Part Number

Non-Plenum Number: 8241
Variants
Item #ColorPutup TypeLengthUPC
88241 010500BlackReel500 ft612825216957
88241 0101000BlackReel1,000 ft612825216933
Footnote: C - CRATE REEL PUT-UP.

History

Update and Revision: Revision Number: 0.259 Revision Date: 04-28-2020
Date: 2005-04-01
No accessories are available for this product