(14202)Indoor Fiber Cable
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
(1364)Managed Switches
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
50 Ohm Wireless Transmission Coax, RG-58, 20 AWG Solid Bare Copper Conductor , FEP Insulation, 95% Tinned Copper Braid Shield, FEP Jacket, CMP
| Suitable Applications: | Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification) |
| RG Type: | 58 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 20 AWG | Solid | 0.032 in | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| FEP - Fluorinated Ethylene Propylene | 0.107 in (2.72 mm) | Clear |
| Outer Shield Type | Material | Coverage |
|---|---|---|
| Braid | Tinned Copper (TC) | 95% |
| Material | Nom. Diameter |
|---|---|
| FEP - Fluorinated Ethylene Propylene | 0.159 in (4.04 mm) |
| Overall Cable Diameter (Nominal): | 0.159 in (4.04 mm) |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.5 dB/100ft |
| 10 MHz | 1.2 dB/100ft |
| 50 MHz | 3.0 dB/100ft |
| 100 MHz | 4.3 dB/100ft |
| 200 MHz | 6.4 dB/100ft |
| 400 MHz | 9.7 dB/100ft |
| 700 MHz | 13.7 dB/100ft |
| 900 MHz | 16.1 dB/100ft |
| 1000 MHz | 17.3 dB/100ft |
| Frequency | Max. Power Rating |
|---|---|
| 1 MHz | 4,799 W |
| 10 MHz | 1,937 W |
| 50 MHz | 782 W |
| 100 MHz | 542 W |
| 200 MHz | 370 W |
| 400 MHz | 249 W |
| 700 MHz | 178 W |
| 900 MHz | 153 W |
| 1,000 MHz | 143 W |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 10.1 Ohm/1000ft | 3.8 Ohm/1000ft (12 Ohm/km) | 27.4 pF/ft (89.9 pF/m) | 53 Ohm | 70% |
| UL Voltage Rating |
|---|
| 300 V (CMP) |
| UL Temperature | Operating |
|---|---|
| 200°C | -70°C to +200°C |
| Installation Min. |
|---|
| 2.0 in (51 mm) |
| Max. Pull Tension: | 47 lbs (21 kg) |
| Bulk Cable Weight: | 21 lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum, Indoor, Outdoor, UV Resistance, Aerial - When supported by messenger wire |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | NFPA 262 |
| NEC / UL Compliance: | CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 8240 |
| Update and Revision: | Revision Number: 0.530 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 88240 010500 | Black | Reel | 500 ft | 612825434870 | C |
| 88240 0101000 | Black | Reel | 1,000 ft | 612825216919 | C |
| 88240 010Z1000 | Black | ReelTuff Box | 1,000 ft | 612825216926 |
| Footnote: | C - CRATE REEL PUT-UP. |