(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3663)Modular Couplers
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
(1076)M12
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
Low Temp Plastic Lead Wire on Racks, 8 Conductor 20AWG (10x30) Tinned Copper, PVC Insulation, Eight Color Kit 80C
| Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances |
| Size | Stranding | Material |
|---|---|---|
| 20 | 10x30 | TC - Tinned Copper |
| Material |
|---|
| PVC - Polyvinyl Chloride |
| UL Temperature |
|---|
| 80°C |
| Sustainability: | CA Prop 65 |
| European Directive Compliance: | EU Directive 2012/19/EU (WEEE) |
| Notes: | 8 Spools of 8523 in the following colors 1, 2, 3, 4, 5, 6, 9, 10 - Spool Lengths 25 Ft. |
| Update and Revision: | Revision Number: 0.357 Revision Date: 10-27-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 8824 | None | Reel | 1 ft | 612825216896 |