Product Hierarchy
Product Hierarchy

88232 - Triax, RG59, 20 AWG Solid BC, Double 95% BC Braids, FEP Jkt, CMP




Triax, RG59 20 AWG, Solid Bare Copper Conductor, FEP Insulation, 95% Bare Copper Braid Shield, FEP Insulation, 95% Bare Copper Braid Shield, FEP Jacket, CMP

Product Overview

Suitable Applications: Analog Video; Interconnect camera to CCU (camera control unit)

Construction Details

RG Type: 59
Conductor
SizeStrandingNom. DiameterMaterial
20 AWGSolid0.034 inBC - Bare Copper
Insulation
MaterialNom. Insulation DiameterColor Code
FEP - Fluorinated Ethylene Propylene (Foam)0.140 in (3.56 mm)White
Inner Shield
LayerShield TypeMaterialCoverage
1BraidBare Copper (BC)95%
Inner Jacket
MaterialNom. Diameter
FEP - Fluorinated Ethylene Propylene0.188 in (4.78 mm)
Outer Shield
LayerOuter Shield TypeMaterialCoverage
1BraidBare Copper (BC)95%
Outer Jacket
MaterialNom. Diameter
FEP - Fluorinated Ethylene Propylene0.245 in (6.22 mm)
Overall Cable Diameter (Nominal): 0.245 in (6.22 mm)

Electrical Characteristics

Return Loss
FrequencyMin. Return Loss
5 - 850 MHz21 dB
850 - 3000 MHz15 dB
Attenuation
FrequencyNom. Attenuation
1 MHz0.40 dB/100ft
3.6 MHz0.60 dB/100ft
10 MHz0.80 dB/100ft
71.5 MHz2.20 dB/100ft
135 MHz3.10 dB/100ft
270 MHz4.50 dB/100ft
360 MHz5.30 dB/100ft
540 MHz6.60 dB/100ft
720 MHz7.70 dB/100ft
750 MHz7.90 dB/100ft
1000 MHz9.40 dB/100ft
1500 MHz12.10 dB/100ft
2250 MHz15.60 dB/100ft
3000 MHz18.70 dB/100ft
Electricals
Nom. Conductor DCRNom. Inner Shield DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
10.0 Ohm/1000ft2.6 Ohm/1000ft (8.5 Ohm/km)2.6 Ohm/1000ft (8.5 Ohm/km)16.9 pF/ft (55.4 pF/m)75 Ohm80%
Voltage
UL Voltage Rating
300 V (CMP)

Mechanical Characteristics

Temperature
UL TemperatureOperating
200°C-40°C to +200°C
Bend Radius
Installation Min.
2.5 in (64 mm)
Max. Pull Tension: 140 lbs (64 kg)
Bulk Cable Weight: 58 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: NFPA 262
NEC / UL Compliance: CMP
CEC / C(UL) Compliance: CMP.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 8232A

History

Update and Revision: Revision Number: 0.486 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
88232 010500BlackReel500 ft612825216902C
88232 0101000BlackReel1,000 ft612825216889C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Broadcast Solutions Guide
No accessories are available for this product