Product Hierarchy
Product Hierarchy

8818WB - Speaker Cable, 2 Conductor 18 AWG BC, Unshielded, Waterblocked




2 Conductor 18 AWG stranded (19x30) bare copper conductors, PVC/Nylon insulation, PVC jacket.

Product Overview

Suitable Applications: AUDITORIUM , STADIUM , RACE TRACK , CHURCH , TEMPLE , SYNAGOGUE , PLACE OF ASSEMBLY , CASINO , SOUND

Construction Details

Conductor
SizeStrandingMaterial
1819x30BC - Bare Copper
Insulation
MaterialColor Code
PVC - Polyvinyl ChlorideBlack, White
Nylon
Outer Shield
Material
No Shield
Outer Jacket
SeparatorMaterialNom. Diameter
Waterblocking TapePVC - Polyvinyl Chloride0.309 in

Electrical Characteristics

Voltage
UL Voltage Rating
600 V

Mechanical Characteristics

Temperature
Operating
-30°C To +75°C Wet; -30°C To +90°C Dry
Max. Pull Tension: 94 lbs (43 kg)
Bulk Cable Weight: 47 lbs/1000ft (70 kg/km)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial
Flammability / Reaction to Fire: UL1581 Vertical Tray, 1202
NEC / UL Compliance: NPLF, TC, TFFN
CEC / C(UL) Compliance: .
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.39 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLength
8818WB 0101000BlackReel1,000 ft
Footnote: C - CRATE REEL PUT-UP.
Date: 2012-03-15
No accessories are available for this product