(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(61)Services
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
Low Temp Plastic Lead Wire on Racks, 8 Conductor 18AWG (16x30) Tinned Copper, PVC Insulation, Eight Color Kit 80C
| Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances |
| AWG | Stranding | Material |
|---|---|---|
| 18 | 16x30 | TC - Tinned Copper |
| Conductor Count: | 1 |
| Material |
|---|
| PVC - Polyvinyl Chloride |
| UL Temperature Rating: | 80°C |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL voltage rating: | N/A |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 8816 | None | Reel | 1 ft | 612825216865 |
| Notes: | 8 Spools of 8522 in the following colors 1, 2, 3, 4, 5, 6, 9, 10 - Spool Lengths 25 Ft. |
| Update and Revision: | Revision Number: 0.358 Revision Date: 02-03-2025 |