2 Conductor 14 AWG stranded (19x26) bare copper conductors, PVC/Nylon insulation, PVC jacket.
| Suitable Applications: | AUDITORIUM , STADIUM , RACE TRACK , CHURCH , TEMPLE , SYNAGOGUE , PLACE OF ASSEMBLY , CASINO , SOUND |
| Size | Stranding | Material |
|---|---|---|
| 14 | 19x26 | BC - Bare Copper |
| Material | Color Code |
|---|---|
| PVC - Polyvinyl Chloride | Black, White |
| Nylon |
| Material |
|---|
| No Shield |
| Separator | Material | Nom. Diameter |
|---|---|---|
| Waterblocking Tape | PVC - Polyvinyl Chloride | 0.361 in |
| UL Voltage Rating |
|---|
| 600 V |
| Operating |
|---|
| -30°C To +75°C Wet; -30°C To +90°C Dry |
| Max. Pull Tension: | 132 lbs (59.9 kg) |
| Bulk Cable Weight: | 69 lbs/1000ft (100 kg/km) |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial |
| Flammability / Reaction to Fire: | UL1581 Vertical Tray, 1202 |
| NEC / UL Compliance: | NPLF, TC, THHN/THWN Singles |
| European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.39 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 8814WB 0101000 | Black | Reel | 1,000 ft |
| Footnote: | C - CRATE REEL PUT-UP. |