(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3666)Modular Couplers
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
(1077)M12
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
2 Conductor 12 AWG stranded (19x25) bare copper conductors, PVC/Nylon insulation, PVC jacket.
| Suitable Applications: | AUDITORIUM , STADIUM , RACE TRACK , CHURCH , TEMPLE , SYNAGOGUE , PLACE OF ASSEMBLY , CASINO , SOUND |
| Size | Stranding | Material |
|---|---|---|
| 12 | 19x25 | BC - Bare Copper |
| Material | Color Code |
|---|---|
| PVC - Polyvinyl Chloride | Black, White |
| Nylon |
| Material |
|---|
| No Shield |
| Separator | Material | Nom. Diameter |
|---|---|---|
| Waterblocking Tape | PVC - Polyvinyl Chloride | 0.403 in |
| UL Voltage Rating |
|---|
| 600 V |
| Operating |
|---|
| -30°C To +75°C Wet; -30°C To +90°C Dry |
| Max. Pull Tension: | 170 lbs (77 kg) |
| Bulk Cable Weight: | 94 lbs/1000ft (140 kg/km) |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial |
| Flammability / Reaction to Fire: | UL1581 Vertical Tray, 1202 |
| NEC / UL Compliance: | NPLF, TC, THHN/THWN Singles |
| European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.42 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 8812WB 0101000 | Black | Reel | 1,000 ft |
| Footnote: | C - CRATE REEL PUT-UP. |