Computer EIA RS-232/422 Cable, 25-Pair, 24 AWG stranded (7x32) tinned copper conductors, foam FEP insulation, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, fluorocopolymer jacket, plenum rated
| Suitable Applications: | extreme high temperature environments; rs-232 extended distance applications; rs-422 applications; computer communication; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 25 | 24 AWG | 7x32 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Color Code |
|---|---|---|---|
| Pair(s) | FEP - Fluorinated Ethylene Propylene (Foam) | 0.015 in (0.38 mm) | White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe, White/Green Stripe & Green/White Stripe, White/Brown Stripe & Brown/White Stripe, White/Gray Stripe & Gray/White Stripe, Red/Blue Stripe & Blue/Red Stripe, Red/Orange Stripe & Orange/Red Stripe, Red/Green Stripe & Green/Red Stripe, Red/Brown Stripe & Brown/Red Stripe, Red/Gray Stripe & Gray/Red Stripe, Black/Blue Stripe & Blue/Black Stripe, Black/Orange Stripe & Orange/Black Stripe, Black/Green Stripe & Green/Black Stripe, Black/Brown Stripe & Brown/Black Stripe, Black/Gray Stripe & Gray/Black Stripe, Yellow/Blue Stripe & Blue/Yellow Stripe, Yellow/Orange Stripe & Orange/Yellow Stripe, Yellow/Green Stripe & Green/Yellow Stripe, Yellow/Brown Stripe & Brown/Yellow Stripe, Yellow/Gray Stripe & Gray/Yellow Stripe, Purple/Blue Stripe & Blue/Purple Stripe, Purple/Orange Stripe & Orange/Purple Stripe, Purple/Green Stripe & Green/Purple Stripe, Purple/Brown Stripe & Brown/Purple Stripe, Purple/Gray Stripe & Gray/Purple Stripe |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVDF - Polyvinylidene Fluoride | 0.019 in (0.48 mm) | 0.581 in (14.8 mm) |
| Overall Cable Diameter (Nominal): | 0.581 in (14.8 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Delay | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|---|
| Pair(s) | 24 Ohm/1000ft (79 Ohm/km) | 12.95 pF/ft (42.49 pF/m) | 23.3 pF/ft (76.4 pF/m) | 100 Ohm | 1.3 ns/ft | 0.21 µH/ft (0.69 µH/m) | 78% | 1.1 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 9.6 Ohm/1000ft (31 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (CMP) |
| UL Temperature | Operating |
|---|---|
| 150°C | -20°C to +150°C |
| Stationary Min. | Installation Min. |
|---|---|
| 5.8 in (150 mm) | 5.8 in (150 mm) |
| Max. Pull Tension: | 280 lbs (130 kg) |
| Bulk Cable Weight: | 179 lbs/1000ft (266 kg/km) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | NFPA 262 Plenum Flame Test (UL910) |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.397 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 88125 0081000 | Gray | 612825216834 | C Z |
| 88125 008500 | Gray | 612825216841 | C Z |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |