(10)Suitable Applications: | AUDITORIUM , STADIUM , RACE TRACK , CHURCH , TEMPLE , SYNAGOGUE , PLACE OF ASSEMBLY , CASINO , SOUND |
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
10 | 19x23 | BC - Bare Copper | 2 |
Conductor Count: | 2 |
Layer | Material |
---|---|
1 | PVC - Polyvinyl Chloride |
2 | Nylon |
Material |
---|
No Shield |
Material | Nominal Diameter | Separator Material |
---|---|---|
PVC - Polyvinyl Chloride | 0.454 in | Waterblocking Tape |
Filler |
---|
Waterblocking Tape Separator Material |
Nominal Conductor DCR |
---|
1 Ohm/1000ft |
UL Voltage Rating |
---|
600 V |
Operating Temp Range: | -30°C To +75°C Wet; -30°C To +90°C Dry |
Wet Temp Range: | -30°C To +75 °C |
Dry Temp Range: | -30°C To +90°C Dry |
Bulk Cable Weight: | 108 lbs/1000ft |
Max. Pull Tension: | 234 lbs |
Min Bend Radius/Minor Axis: | 4.75 in |
NEC/(UL) Compliance: | NPLF, TC, THHN/THWN Singles |
Environmental Space: | Indoor/Outdoor |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive Compliance: | EU Directive 2002/96/EC (WEEE) |
EU RoHS Compliance Date (yyyy-mm-dd): | 2012-03-15 |
Suitability - Burial: | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
UL Flammability: | UL1581 Vertical Tray |
CSA Flammability: | FT4 |
IEEE Flammability: | 1202 |
UL voltage rating: | 600 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
8810WB 0101000 | Black | Reel | 1,000 ft | 612825216827 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.274 Revision Date: 10-09-2020 |