(10)Computer EIA RS-232/422 Cable, 5-Pair, 24 AWG stranded (7x32) tinned copper conductors, foam FEP insulation, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, fluorocopolymer jacket, plenum rated
Suitable Applications: | extreme high temperature environments; rs-232 extended distance applications; rs-422 applications; computer communication; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring |
Element | Number of Element | AWG | Stranding | Material |
---|---|---|---|---|
Pair(s) | 5 | 24 | 7x32 | TC - Tinned Copper |
Element | Material | Thickness | Color Code |
---|---|---|---|
Pair(s) | FEP - Fluorinated Ethylene Propylene (Foam) | 0.015 in | White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe, White/Green Stripe & Green/White Stripe, White/Brown Stripe & Brown/White Stripe, White/Gray Stripe & Gray/White Stripe |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Material | Thickness | Nom. Diameter |
---|---|---|
PVDF - Polyvinylidene Fluoride | 0.014 in | 0.267 in |
Cable Diameter (Nominal): | 0.267 in |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Pair(s) | 24 Ohm/1000ft | 12.95 pF/ft | 23.3 pF/ft | 100 Ohm | 78% | 1.54 Amps per Conductor at 25ºC |
Nom Outer Shield DCR: | 14 Ohm/1000ft |
UL Voltage Rating |
---|
300 V (CMP) |
UL Rating | Operating |
---|---|
150°C | -20°C to +150°C |
Stationary Min. | Installation Min. |
---|---|
2.75 in | 2.7 in |
Max. Pull Tension: | 60 lbs |
Bulk Cable Weight: | 40 lbs/1000ft |
Environmental Suitability: | Indoor |
Flammability / Fire Resistance: | NFPA 262 Plenum Flame Test (UL910), FT6 |
NEC / UL Compliance: | Article 800, CMP |
CEC / C(UL) Compliance: | CMP |
European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.310 Revision Date: 09-30-2020 |