Product Hierarchy
Product Hierarchy

88104 - RS232/422 Low Cap, #24-4pr, FFEP, O/A Foil, PVDF Jkt, CMP, 100Ω




Computer EIA RS-232/422 Cable, 4-Pair, 24 AWG stranded (7x32) tinned copper conductors, foam FEP insulation, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, fluorocopolymer jacket, plenum rated

Product Overview

Suitable Applications: extreme high temperature environments; rs-232 extended distance applications; rs-422 applications; computer communication; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)424 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessColor Code
Pair(s)FEP - Fluorinated Ethylene Propylene (Foam)0.015 in (0.38 mm)White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe, White/Green Stripe & Green/White Stripe, White/Brown Stripe & Brown/White Stripe
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVDF - Polyvinylidene Fluoride0.014 in (0.36 mm)0.259 in (6.58 mm)
Overall Cable Diameter (Nominal): 0.259 in (6.58 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. DelayNom. InductanceNom. Velocity of Prop.Max. Current
Pair(s)24 Ohm/1000ft (79 Ohm/km)12.95 pF/ft (42.49 pF/m)23.3 pF/ft (76.4 pF/m)100 Ohm1.3 ns/ft0.21 µH/ft (0.69 µH/m)78%1.54 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 14 Ohm/1000ft (46 Ohm/km)
Voltage
UL Voltage Rating
300 V (CMP)

Mechanical Characteristics

Temperature
UL TemperatureOperating
150°C-20°C to +150°C
Max. Pull Tension: 49 lbs (22 kg)
Bulk Cable Weight: 34 lbs/1000ft (51 kg/km)

Standards and Compliance

Flammability / Reaction to Fire: NFPA 262 Plenum Flame Test (UL910)
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP.
European Directive Compliance: EU CE Mark, REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.322 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
88104 0081000Gray612825216681C
88104 008500Gray612825216698C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
No accessories are available for this product