2 Conductor 10 AWG, stranded (19x23) bare copper conductors, PVC/Nylon insulation, PVC jacket.
| Suitable Applications: | AUDITORIUM , STADIUM , RACE TRACK , CHURCH , TEMPLE , SYNAGOGUE , PLACE OF ASSEMBLY , CASINO , SOUND |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 10 | 19x23 | BC - Bare Copper |
| Element | Material |
|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride |
| Nylon |
| Material |
|---|
| No Shield |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.424 in (10.8 mm) |
| Element | Nom. Conductor DCR | Max. Current |
|---|---|---|
| Conductor(s) | 1 Ohm/1000ft | 16 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 600 V |
| UL Temperature | Operating |
|---|---|
| 75°C Wet; 90°C Dry | -30°C To +75°C Wet; -30°C To +90°C Dry |
| Max. Pull Tension: | 234 lbs (106 kg) |
| Bulk Cable Weight: | 104 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial |
| Flammability / Reaction to Fire: | UL 1685 FT4 Loading, IEEE 1202 FT4 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 336, Article 760, NPLF, TC, THHN/THWN Singles |
| European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.408 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8810 0101000 | Black | Reel | 1,000 ft | 612825216629 | C |
| Footnote: | C - CRATE REEL PUT-UP. |