Networking & Data Cable
(685)Industrial Ethernet Cable
(178)Enterprise Category Cable
(147)Industrial Protocol / Data Bus Cable
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
(13442)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4788)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3391)Modular Couplers
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
(14)Fiber Connectors
(62)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(30)Valve Connectors
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1004)M12 Power
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
(87)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
(56)Accessories
(5)M23 Circular Connectors
(56)Mini Power
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
(232)Adapter and Splitter
(4)Double-Ended Cordsets
(124)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
(51)Assemblies & Cordsets
(1095)Fiber Patch Cords
(473)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(486)AV Assemblies
(10)Patch Panels & Components
(814)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(478)Modular (Empty) Panels
(6)Adapter Frames
(87)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(925)SPIDER Fast/Gigabit Switches
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
(102)DRAGON MACH4000
(16)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 2000
(1)GREYHOUND 105/106
(13)GREYHOUND 103
(8)MACH100
(23)MACH1020/1030
(3)MACH1040
(4)IP65/IP67 Switches & Routers
(46)Embedded Ethernet
(4)Security & Firewalls
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
(153)Transceivers
(60)Fast Ethernet SFP Transceiver
(14)Fast Ethernet Bi-Directional SFP Transceivers
(6)Gigabit Ethernet SFP Transceiver
(15)Gigabit Ethernet Bi-Directional SFP Transceiver
(12)2.5 Gigabit Ethernet SFP Transceiver
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
(28)IT Switch
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
(4)2 Conductor 8 AWG stranded (19x21) bare copper conductors, PVC/nylon insulated, unshielded, waterblock tape, PVC jacket, rip cord.
Suitable Applications: | Auditorium, Stadium, Race Track, Church, Temple, Synagogue, Place Of Assembly, Casino, Sound |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 8 AWG | 19x22 | BC - Bare Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PVC - Polyvinyl Chloride | 0.034 in (0.86 mm) | 0.210 in (5.33 mm) | Black and White |
Conductor(s) | Nylon | 0.006 in (0.15 mm) | 0.222 in (5.64 mm) |
Material |
---|
No Shield |
Separator | Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|---|
Waterblocking Tape | PVC - Polyvinyl Chloride | 0.063 in (1.6 mm) | 0.602 in | Yes |
Overall Cable Diameter (Nominal): | 0.602 in |
Nom. Conductor DCR | Max. Current |
---|---|
0.66 Ohm/1000ft | 57 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
600 V (TC), 150 V (NPLF) |
UL Temperature | Operating |
---|---|
UL Type TC: 90°C Dry, 75°C Wet; NPLF: 90°C | -30°C To +75°C Wet; -30°C To +90°C Dry |
Stationary Min. | Installation Min. |
---|---|
2.408 in (61.16 mm) | 3.01 in |
Max. Pull Tension: | 372 lbs (169 kg) |
Bulk Cable Weight: | 184 lbs/1000ft |
Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial |
Flammability / Reaction to Fire: | UL1685 UL Loading, IEEE 1202 FT4 |
NEC / UL Compliance: | Article 336, Article 760, NPLF, TC, THHN/THWN Singles |
European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.343 Revision Date: 09-07-2025 |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
8808WB 0101000 | Black | Reel | 1,000 ft | 612825216612 |