8 AWG (19x21) bare copper conductors, PVC/nylon insulated, twisted pair, unshielded, PVC jacket, rip cord
| Suitable Applications: | Auditorium, Stadium, Race Track, Church, Temple, Synagogue, Place Of Assembly, Casino, Sound |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 8 AWG | 7x19x29 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.033 in (0.84 mm) | 0.244 in (6.20 mm) | Black, White |
| Conductor(s) | Nylon | 0.006 in (0.15 mm) | 0.244 in (6.20 mm) |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| TPE - Thermoplastic Elastomer | 0.063 in (1.6 mm) | 0.618 in | Yes |
| Overall Cable Diameter (Nominal): | 0.618 in |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 0.66 Ohm/1000ft | 57 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 600 V (TC), 150 V (NPLF) |
| UL Temperature | Operating |
|---|---|
| UL Type TC: 90°C Dry, 75°C Wet; NPLF: 90°C | -30°C To +75°C Wet; -30°C To +90°C Dry |
| Stationary Min. | Installation Min. |
|---|---|
| 2.472 in (62.79 mm) | 3.09 in |
| Max. Pull Tension: | 436 lbs (198 kg) |
| Bulk Cable Weight: | 228 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial |
| Flammability / Reaction to Fire: | UL1685 UL Loading, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 336, Article 760, NPLF, TC, THHN/THWN Singles |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.227 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 8808H B591000 | Black, Matte | Reel | 1,000 ft | 612825216599 |