Product Hierarchy
Product Hierarchy

8806 - Speaker Cable, 1 Pair 6 AWG BC, Unshielded, CM


6 AWG (19x19) Bare copper conductors, PVC/nylon insulation, twisted pair, unshielded, PVC jacket, Rip cord

Product Overview

Suitable Applications: Auditorium, Stadium, Race Track, Church, Temple, Synagogue, Place Of Assembly, Casino, Sound

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Conductors
619x18.5BC - Bare Copper2
Conductor Count: 2
Insulation
LayerMaterial
1PVC - Polyvinyl Chloride
2Nylon
Outer Shield Material
Material
No Shield
Outer Jacket Material
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.64 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
0.415 Ohm/1000ft
Voltage
UL Voltage Rating
600 V

Temperature Range

Operating Temp Range: -30°C To +90°C Dry, -30°C To +75°C Wet
Wet Temp Range: -30°C To +75 °C
Dry Temp Range: -30°C To +90°C Dry

Mechanical Characteristics

Bulk Cable Weight: 251 lbs/1000ft
Max. Pull Tension: 561 lbs
Min Bend Radius/Minor Axis: 6.5 in

Standards

NEC/(UL) Compliance: NPLF, TC, THHN/THWN Singles

Applicable Environmental and Other Programs

Environmental Space: Indoor/Outdoor
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive Compliance: EU Directive 2002/96/EC (WEEE)
EU RoHS Compliance Date (yyyy-mm-dd): 2012-03-15

Suitability

Suitability - Burial: Yes
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1581 Vertical Tray
CSA Flammability: FT4
IEEE Flammability: 1202
UL voltage rating: 600 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #ColorPutup TypeLengthUPC
8806 0101000BlackReel1,000 ft612825216575

History

Update and Revision: Revision Number: 0.253 Revision Date: 06-24-2020
Date: 2012-03-15
No accessories are available for this product