Electronic, 2 Conductor 22AWG (Solid) Bare Copper, PO Insulation, PVC Outer Jacket, CM
| Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 22 AWG | Solid | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PE - Polyethylene | 0.018 in (0.46 mm) | 0.062 in (1.6 mm) | Green, Red |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.022 in (0.56 mm) | 0.168 in |
| Overall Cable Diameter (Nominal): | 0.168 in. |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|
| 18.36 Ohm/1000ft | 16 pF/ft (52 pF/m) | 0.22 µH/ft (0.72 µH/m) | 66% | 3 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 60°C | -30°C To +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.68 in (42.7 mm) | 1.68 in |
| Max. Pull Tension: | 16 lbs (7.3 kg) |
| Bulk Cable Weight: | 17 lbs/1000ft |
| Flammability / Reaction to Fire: | UL 1685 UL Loading |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CM |
| AWM Compliance: | AWM 2092 |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.393 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8795 606U500 | Gray, Rose | UnReel | 500 ft | 612825216537 | |
| 8795 6061000 | Gray, Rose | Reel | 1,000 ft | 612825216544 | C |
| Footnote: | C - CRATE REEL PUT-UP. |